text.skipToContent text.skipToNavigation

SA-2015W

Name of Series   SA
Version   Without cap
Size/stroke   Size M20 x 1,5 / Stroke 15
Full screen
Your configuration

Shock Absorbers Series SA



Mod. A B C D E F G I L SW X Weight [g]
SA-2015W M20x1,5 73 - 6 - 62 4 7 - 26 15 150


We think you are in United States.
Update your location?