text.skipToContent text.skipToNavigation

F-80

Full screen
Your configuration

Centre trunnion Mod. F for round tube cylinders

+ = add the stroke



Mod. Ø XV1 XV2+ XV3+ TM (h14) TK TD (e9) TL UW R
F-80 80 98 110 122 110 30 20 20 105 1


Centre trunnion Mod. F for round tube cylinders

Material:
zinc-plated steel

Supplied with:
1x intermediate trunnion
8x locking screws

+ = add the stroke



Mod. Ø XV1 XV2 + XV3 + TM (h14) TK ØTDe9 TL UW R
F-32 32 63 73 83 50 20 12 12 50 0,5
F-40 40 70 82,5 95 63 20 16 16 60 1
F-50 50 80 90 100 75 25 16 16 70 1
F-63 63 87 97,5 108 90 25 20 20 85 1
F-80 80 98 110 122 110 30 20 20 105 1
F-100 100 105,5 120 134,5 132 30 25 25 125 1,5
F-125 125 124 145 166 160 30 25 25 155 1,5


Centre trunnion Mod. F

+ = add the stroke



Mod. Ø XV1 XV + 1/2 XV3 + TM TK TD TL UW R
F-160 160 150 170 190 200 40 32 32 190 2
F-200 200 165 185 205 250 40 32 32 240 2


We think you are in United States.
Update your location?