text.skipToContent text.skipToNavigation

QLN2A016A020

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Short-stroke non magnetic cylinders Series QL

+ = add the stroke



Ø Strokes range (mm) ØC D E G H H1 J ØK L L1 M M1 N P Q SW TG Z
12 5 ÷ 30 6 - 25 17 7,5 5 M4x0,7 6,5 3,5 11 6 6 20,5 M3x0,5 M5x0,8 5 15,5 -
16 5 ÷ 30 8 - 29 18,5 9 5 M4x0,7 6,5 3,5 11 8 6 22 M4x0,7 M5x0,8 6 20 -
20 5 ÷ 50 10 - 35,5 19,5 8 5,5 M6x1 9 7 17 7 6 24 M5x0,8 M5x0,8 8 25,5 -
25 5 ÷ 50 12 - 40 22,5 11 5,5 M6x1 9 7 17 12 6 27,5 M6x1 M5x0,8 10 28 -
32 5 16 49,5 45 23 10,5 7,5 M6x1 9 7 17 13 6 30 M8x1,25 M5x0,8 14 34 14
32 10 ÷ 50 16 49,5 45 23 10,5 7,5 M6x1 9 7 17 13 7,5 30 M8x1,25 G1/8 14 34 14
32 75 ÷ 100 16 49,5 45 33 10,5 7,5 M6x1 9 7 17 13 7,5 40 M8x1,25 G1/8 14 34 14
40 5 ÷ 50 16 57 52 29,5 11 8 M6x1 9 7 17 13 7,5 36,5 M8x1,25 G1/8 14 40 15
40 75 ÷ 100 16 57 52 39,5 11 8 M6x1 9 7 17 13 7,5 46,5 M8x1,25 G1/8 14 40 15
50 10 ÷ 50 20 71 64 30,5 10,5 10,5 M8x1,25 11 8 22 15 8,5 38,5 M10x1,5 G1/4 17 50 19
50 75 ÷ 100 20 71 64 40,5 10,5 10,5 M8x1,25 11 8 22 15 8,5 48,5 M10x1,5 G1/4 17 50 19
63 10 ÷ 50 20 84 77 36 15 10,5 M10x1,5 14 10,5 28,5 15 8,5 44 M10x1,5 G1/4 17 60 19
63 75 ÷ 100 20 84 77 46 15 10,5 M10x1,5 14 10,5 28,5 15 11 54 M10x1,5 G1/4 17 60 19
80 10 ÷ 50 25 98 98 43,5 15 12,5 M12x1,75 17,5 13,5 35,5 21 11 53,5 M16x2 G3/8 22 77 25
80 75 ÷ 100 25 98 98 53,5 15 12,5 M12x1,75 17,5 13,5 35,5 21 11 63,5 M16x2 G3/8 22 77 25
100 10 ÷ 50 32 123,5 117 53 20,5 13 M12x1,75 17,5 13,5 35,5 27 11 65 M20x2,5 G3/8 27 94 25
100 75 ÷ 100 32 123,5 117 63 20,5 13 M12x1,75 17,5 13,5 35,5 27 11 75 M20x2,5 G3/8 27 94 25


We think you are in United States.
Update your location?