text.skipToContent text.skipToNavigation

QLM2A032L175

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Short-stroke cylinders Series QL long strokes



Ø Strokes range (mm) ØC D E G H H1 J L M N P Q SW TG Z
32 125 ÷ 300 16 49,5 45 45,5 10,5 10,5 M6x1,0 10 13 62,5 M8x1,25 G1/8 14 34 14
40 125 ÷ 300 16 57 52 55 11 11 M6x1,0 10 13 72 M8x1,25 G1/8 14 40 15
50 125 ÷ 300 20 71 64 55,5 10,5 10,5 M8x1,25 14 15 73,5 M10x1,5 G1/4 17 50 19
63 125 ÷ 300 20 84 77 57 15 15 M10x1,5 18 15 75 M10x1,5 G1/4 17 60 19
80 125 ÷ 300 25 104 98 66 16 16 M12x1,75 22 21 86 M16x2 G3/8 22 77 25
100 125 ÷ 300 32 123,5 117 75,5 21 21 M12x1,75 22 27 97,5 M20x2,5 G3/8 27 94 25


We think you are in United States.
Update your location?