text.skipToContent text.skipToNavigation

CGLN-32-070

Name of Series   CGLN
Stroke   70
Size   32
Full screen
Your configuration

Gripper - size 32 mm

DRAWING LEGEND:

* = depth of the mounting threads
** = thread for the accessory mounting
*** = opening/closing of air connections



Mod. Bore Total stroke A B C D E (Closed) Min opening F (Open) Max opening G Max frequency (cycles/min) Weight [g]
CGLN-32-070 32 70 82 86 138 60 150 220 60 30 3580


We think you are in United States.
Update your location?