text.skipToContent text.skipToNavigation

122-703

Full screen
Your configuration

Connectors



Mod. Description Colour Working voltage Cable gland Tightening torque
122-703 connector, varistor + Led transparent 230 V AC/DC PG9 0,5 Nm


Connectors Mod. 122-... DIN EN 175 301-803-B

For solenoids Mod. U7/U7*EX, G7 and B7

Mod. 122-800EX:  for ATEX certified solenoids mod. U7*EX, with antiscrewing off screw mod. TORX.



Mod. Description Colour Working voltage Cable gland Tightening torque
122-601 connector, diode + Led transparent 24 V DC PG9 0,5 Nm
122-701 connector, varistor + Led transparent 24 V AC/DC PG9 0,5 Nm
122-702 connector, varistor + Led transparent 110 V AC/DC PG9 0,5 Nm
122-703 connector, varistor + Led transparent 230 V AC/DC PG9 0,5 Nm
122-800 connector, without electronics black - PG9 0,5 Nm
122-800EX connector, without electronics black - PG9 0,5 Nm
122-800UL connector, without electronics black - PG9 0.5 Nm


Connectors Mod. 122-800 DIN 43650

For size 22 mm only

Mod. 122-800EX: for ATEX certified solenoids Mod. U7*EX, with anti-screwing off screw Mod. TORX.



Mod. Description Colour Working voltage Cable gland Tightening torque
122-800 connector, without electronics black - PG9 0,5 Nm
122-800EX connector, without electronics black - PG9 0,5 Nm


Connector Mod. 122-800 DIN 43650 (PG)



Mod. Torque (Nm)
122-800 0,5


We think you are in United States.
Update your location?