text.skipToContent text.skipToNavigation

200-904

Name of Series   2
Mode of operation   Key
Accessories

Minivalves Mod. 23...-904, 24...-904



Mod. Operating pressure (bar) Flow (Nl/min) A B C (Supply/port) Symbols
234-904 2 ÷ 8 60 200-904 234-000 Ø4/2 VN02
235-904 2 ÷ 8 60 200-904 235-000 M5 VN02
244-904 2 ÷ 8 60 200-904 244-000 Ø4/2 VN31
245-904 2 ÷ 8 60 200-904 245-000 M5 VN31


We think you are in United States.
Update your location?