text.skipToContent text.skipToNavigation

N1204-R00

Min operating pressure [Bar]   0.5 ÷ 10 bar (standard)
Name of Series   N
Design   Self-relieving
Size   12
Function   REGULATOR
Ports   G1/4
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Pressure regulators Series N

PR01 = regulator without relieving
PR02 = regulator with relieving



Mod. A B C F G I L M N R S U
N1204-R00 92 53 39 26 27 28 30x1,5 45 45 3 0 ÷ 6 G1/4


We think you are in United States.
Update your location?