text.skipToContent text.skipToNavigation

MX3-1-V16

Name of Series   MX
Design   Electro-pneumatic control
Size   G3/4 - G1
Function   3/2-WAY VALVE
Ports   G1
Flow direction   From left to right (standard)
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Series MX electro-pneumatically operated valves - dimensions

EV10 = solenoid valve, 3/2 NC, monostable, with bistable manual override



Mod. A B C G I N O P R S SW T Weight (kg)
MX3-1-V16 G1 G3/4 89.5 48 76 180.5 37 41.5 102 94.5 34 44.5 0.9


We think you are in United States.
Update your location?