text.skipToContent text.skipToNavigation

MD1-L00-1/4

Dimension   42
Name of Series   MD
Design   Oil mist with refill valve
Ports   G1/4
Function   LUBRICATOR
Full screen
Your configuration

Series MD lubricators - dimensions

LU0 = Lubricator



Mod. A B C E H I L M N O P R S T V Weight (kg)
MD1-L00-1/4 G1/4 G1/8 42 42 48,7 43 Ø4 75 162,2 88 45,2 74,2 113,5 34,6 9 0,2


We think you are in United States.
Update your location?