text.skipToContent text.skipToNavigation

2003 1/2

Full screen
Your configuration

Fittings Mod. 2003



Mod. B M SW Weight [g]
2003 1/2 G1/2 31,5 20 97


We think you are in United States.
Update your location?