text.skipToContent text.skipToNavigation

2020 1/4-1/4

Full screen
Your configuration

Fittings Mod. 2021 and 2020



Mod. A B E H M P (min) SW Weight [g]
2020 1/4-1/4 R1/4 G1/4 15 11 23 7 13 27


We think you are in United States.
Update your location?