text.skipToContent text.skipToNavigation

2601 8-1/8

Full screen
Your configuration

Fittings Mod. 2601



Mod. N A C H I L SW Weight [g]
2601 8-1/8 8 G1/8 5 6 20 30 12 10


We think you are in United States.
Update your location?