text.skipToContent text.skipToNavigation

2601 12-1/4

Full screen
Your configuration

Fittings Mod. 2601



Mod. N A C H I L SW Weight [g]
2601 12-1/4 12 G1/4 8,5 8 20 33 17 20


We think you are in United States.
Update your location?