text.skipToContent text.skipToNavigation

2611 1/8

Full screen
Your configuration

Fittings Mod. 2611



Mod. A H L SW Weight [g]
2611 1/8 G1/8 6 10,5 13 7


We think you are in United States.
Update your location?