text.skipToContent text.skipToNavigation

5055 6/4

Full screen
Your configuration

Fittings Mod. 5055 Series Mini



Mod. Tube Ø C1 D I L M MAX SW SW1 SW2 Weight [g]
5055 6/4 6/4 5 3 17 29 58 20,5 10 14 12 14 44


We think you are in United States.
Update your location?