text.skipToContent text.skipToNavigation

6512 8-1/8

Full screen
Your configuration

Fittings Mod. 6512



Mod. A D C F G H L SW SW1 Weight [g]
6512 8-1/8 8 G1/8 17.5 13.7 15.2 6 26 14 5 15


We think you are in United States.
Update your location?