text.skipToContent text.skipToNavigation

6522 4-M5

Full screen
Your configuration

Fittings Mod. 6522



Mod. A D C E F H M SW SW1 Weight [g]
6522 4-M5 4 M5 14.0 12.5 9 4 17.5 8 8 12


We think you are in United States.
Update your location?