text.skipToContent text.skipToNavigation

6522 6-1/8

Full screen
Your configuration

Fittings Mod. 6522



Mod. A D C E F H M SW SW1 Weight [g]
6522 6-1/8 6 G1/8 16.0 15 12.7 6 20 9 12 19


We think you are in United States.
Update your location?