text.skipToContent text.skipToNavigation

S6510 8-1/8

Full screen
Your configuration

Fittings Mod. S6510



Mod. A D C F G H L SW SW1 Weight [g]
S6510 8-1/8 8 G1/8 7.5 13.7 15.2 5.5 25 14 5 13


We think you are in United States.
Update your location?