text.skipToContent text.skipToNavigation

TR-32-40

Full screen
Your configuration

Centring sleeve



Mod. Ø A ØB ØC D
TR-32-40 40 6 30 35 4


Centring sleeve

Designed for the centring of both rear and front end caps with brackets Mod. B/D-E/C/C-H/H/L/R, as for the centring of the cylinder while mounting.

Not suitable for 32CM and 32CF versions.



Mod. Ø A ØB ØC D
TR-32-32 32 6 25 30 4
TR-32-40 40 6 30 35 4
TR-32-50 50 6 35 40 4
TR-32-63 63-80 7 40 45 5
TR-32-100 100 7 50 55 5


Centring sleeve

Designed for the centring of both rear and front end caps with brackets Mod. B/D-E/C/C-H/H/L/R, as for the centring of the cylinder while mounting.

Not suitable for 32CM and 32CF versions.



Mod. Ø A ØB ØC D
TR-32-32 32 6 25 30 4
TR-32-40 40 6 30 35 4
TR-32-50 50 6 35 40 4
TR-32-63 63-80 7 40 45 5
TR-32-100 100 7 50 55 5


We think you are in United States.
Update your location?