Direct acting solenoid valves
Series K8 - K8X
2/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Universal (UNI)
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Universal (UNI)
Thanks to their particular design these valves can be used in applications where very compact solutions are required as well as high performances.
Series K8 is used to control actuators or very small devices and it is suitable for portable equipments thanks to low power consumption, reduced weight and dimensions.
The universal (UNI) version enables to mix two different gaseous fluids or to select the path of the gaseous fluid in the pneumatic circuit.
Series K8 is used to control actuators or very small devices and it is suitable for portable equipments thanks to low power consumption, reduced weight and dimensions.
The universal (UNI) version enables to mix two different gaseous fluids or to select the path of the gaseous fluid in the pneumatic circuit.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES | |
Function | 2/2 NC - 3/2 NC - 2/2 NO - 3/2 NO - 3/2 UNI |
Operation | Direct acting poppet type |
Pneumatic connections | Cartridge seat in manifold/barb fittings for tube 4/2 - 4/2,5 - 5/3 mm |
Orifice diameter | 0,5 ... 0,7 mm |
Flow coefficient kv (l/min) | 0.08 ... 0,15 |
Operating pressure | -1 ÷ 3 ... 7 bar |
Operating temperature | 0 ÷ 50 °C |
Fluid | Filtered compressed air, unlubricated, according to ISO 8573-1:2010 class [3:4:3], inert gas |
Response time (ISO 12238) | ON <10 ms – OFF <10 ms |
Installation | In any position |
MATERIALS IN CONTACT WITH THE MEDIUM | |
Body | brass - stainless steel - PBT |
Seals | FKM |
Internal parts | stainless steel - enamelled copper |
ELECTRICAL FEATURES | |
Voltage | 3 ... 24 V DC - other voltages on demand |
Voltage tolerance | ±10% |
Power consumption | 0,6 W |
Duty cycle | ED 100% |
Electrical connection | 2 pins 0,5 x 0,5 pitch 4 mm - JST connector with 300 mm flying leads |
Protection class | IP00 |
Special versions available on demand |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
K8 | 0 | 00 | 3 | 0 | 3 | K | 2 | 3 |
K8 | SERIES |
0 |
VALVE VERSION 0 = cartridge valve X = cartridge valve with PBT body |
00 |
BODY DESIGN 00 = cartridge valve without body 1A = valve with PBT body and barb fittings for tube Ø 4/2 mm 1B = valve with PBT body and barb fittings for tube Ø 4/2.5 mm 1C = valve with PBT body and barb fittings for tube Ø 5/3 mm |
3 |
NUMBER OF WAYS - FUNCTIONS 3 = 3/2-way - NC 4 = 3/2-way - NO 6 = 2/2-way - NO 5 = 2/2-way - NC 7 = 3/2-way - UNI |
0 |
SEALS MATERIAL 0 = FKM |
3 |
ORIFICE DIAMETER 3 = Ø 0.5 mm (max pressure 7 bar) 5 = Ø 0.7 mm 6 = Ø 0.5 mm (max pressure 4 bar) |
K |
MATERIALS K = brass orifice |
2 |
ELECTRICAL CONNECTION 2 = pins - pitch 4 mm 3 = JST connector with 300 mm flying leads |
3 |
VOLTAGE - POWER CONSUMPTION: 1 = 6 V DC - 0.6 W 5 = 5 V DC - 0.6 W 2 = 12 V DC - 0.6 W 6 = 3 V DC - 0.6 W 3 = 24 V DC - 0.6 W |
OPTIONS = standard OX1 = for use with oxygen (non volatile residual less than 550 mg/m²) |