text.skipToContent text.skipToNavigation
Series MD

Series MD

Ports with interchangeable cartridges: threaded (1/8, 1/4, 3/8) or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm
Modular assembly
The Series MD offers multi-sector solutions that ensure saving in terms of installation time, space and costs.
The various functions can be connected by means of intermediate junctioning cartridges.
The regulator and the valves can be adjusted so as to have the regulation devices or the actuation in front or lower position.
There are different types of wall mounting available.

Thanks to the solution adopted for the pneumatic connection, it is possible to equip the same element with interchangeable cartridges that can either be threaded, or with an integrated super-rapid fitting, both types available in different sizes. Intermediate cartridges can be also integrated to join multiple functions or with derivation to draw air.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Construction modular, compact
Materials see catalogue pages referring to the single component
Ports with interchangeable cartridges: 1/8, 1/4 and 3/8 threaded or integrated with super-rapid fitting
for tube with Ø 6, 8 and 10 mm
Fixing vertical in-line;
wall-mounting by means of through holes in the body or with a support bracket;
panel mounting
Operating temperature -5°C ÷ 50°C up to 16 bar (according to the single component characteristics)
Full screen
CONFIGURATOR OF SERIES MD ASSEMBLED GROUPS
nx = the combination "(3) + (*)" can be repeated an odd (“n”) number of times

** NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated. Example: MD1-V01F000R000-3/8-8
MD 1 - V01 F000 R000 L00 V16 - 8 - LH
MD SERIES
1 ( 1 ) DIMENSION:
1 = 42 mm
V01 ( 2 )










[ * ]
MODULE + [ * ] (to configure the modules, see the single components pages):
F... = Filter
FC... = Coalescing filter
FCA... = Activated carbons filter
R... = Pressure regulator
L... = Lubricator
FR... = Filter-Regulator
V... = Lockable isolation valve
AV... = Soft start valve
B... = Take-off block

The following ACCESSORIES can be added after every single module:

REGULATOR, FILTER-REGULATOR AND MANIFOLD REGULATOR
+A01 = M043-P04 (pressure gauge)
+A02 = M043-P06 (pressure gauge)
+A03 = M043-P10 (pressure gauge)
+A04 = M043-P12 (pressure gauge)
+A05 = SWCN-P10-P3-2 (pressure switch)
+A06 = SWCN-P10-P4-2 (pressure switch)
+A07 = SWCN-P10-P4-M (pressure switch)
+A08 = PG010-PB-1/8 (pressure gauge)

LOCKABLE ISOLATION VALVE ...V01 / V16 / V36
+A25 = 2901 1/8 (silencier)
+A26 = 2921 1/8 (silencier) - recommended choice
+A27 = 2931 1/8 (silencier)
+A28 = 2938 1/8 (silencier)
+A01 = M043-P04 (pressure gauge)
+A02 = M043-P06 (pressure gauge)
+A03 = M043-P10 (pressure gauge)
+A04 = M043-P12 (pressure gauge)
+A05 = SWCN-P10-P3-2 (pressure switch)
+A06 = SWCN-P10-P4-2 (pressure switch)
+A07 = SWCN-P10-P4-M (pressure switch)
+A08 = PG010-PB-1/8 (pressure gauge)

SOFT START VALVE AND 5-WAY TAKE-OFF BLOCK
+A15 = PM11-NC (pressure switch mounted on top)
+A16 = PM11-NA (pressure switch mounted on top)
+A17 = PM681-1 (pressure switch mounted on top)
+A18 = PM681-3 (pressure switch mounted on top)
+A19 = PM11-SC + S2520 1/8-1/4 (pressure switch with fitting mounted on top)
+A05 = SWCN-P10-P3-2 (front mounted pressure switch)
+A06 = SWCN-P10-P4-2 (front mounted pressure switch)
+A07 = SWCN-P10-P4-M (front mounted pressure switch)
+A08 = PG010-PB-1/8 (front mounted pressure switch)

INTERMEDIATE JOINING CARTRIDGE WITH DERIVATION (MD1-B)
+A17 = PM681-1 (pressure switch mounted on top)
+A18 = PM681-3 (pressure switch mounted on top)























LOCKABLE ISOLATION VALVE...V16
+A35 = U7H (coils 12V DC)
+A36 = U77 (coils 24V DC)
+A37 = U79 (coils 48V DC)
+A38 = U7K (coils 110V AC)
+A39 = U7J (coils 230V AC)
+A40 = G7H (coils 12V DC)
+A41 = G77 (coils 24V DC)
+A42 = G79 (coils 48V DC)
+A43 = G7K (coils 110V AC)
+A44 = G7J (coils 230V AC)
F000 ( 3 ) see MODULE (2) + [ * ]
R000 ( 3 ) see MODULE (2) + [ * ]
L00 ( 3 ) see MODULE (2) + [ * ]
V16 ( 3 ) see MODULE (2) + [ * ]
8 ( 4 ) PORTS (IN - OUT)**:
= without cartridges
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
6 = tube Ø6
8 = tube Ø8
10 = tube Ø10
LH ( 5 ) FLOW DIRECTION:
= from left to right (standard)
LH = from right to left
We think you are in United States.
Update your location?