We have found 29 products
1
(current)
2
29 Products found
Facets
Remove all facets
Actuation
Double solenoid
Double solenoid (horizontal solenoids)
Double solenoid (vertical solenoids) for G1/4 port only
Double solenoid external servo-command
Electric
Electric 15mm
Electric with M8 connections
Electro-pneumatic
Lever/roller
Plunger
Pneumatic
Pneumatic differential
Pneumatic pneumatic
Pneumatic spring
Pneumatic, differential pneumatic return
Pneumatic, mechanical spring return
Pneumatic, pneumatic return
Pneumatic, spring
Pressure drop/spring
Pressure/pressure
Pressure/spring
Single solenoid external servo-command
Single solenoid, external servo-command
Single solenoid, pneumatic spring return
Single solenoid, pneumatic spring return (horizontal solenoid)
Single solenoid, pneumatic spring return (vertical solenoid) for G1/4 port only
Single solenoid, spring return
Single solenoid, spring return (horizontal solenoids)
Single solenoid, spring return (vertical solenoid) for G1/4 port only
Solenoid, pneumatic spring return (horizontal solenoids)
Unidirectional roller
bistable
monostable
Number of ways - function
3/2 NC
5/2
Ports
G1/2
G1/2 (high flow)
G1/4
G1/8
G3/8
Number of ways - positions
1x3/2 NC + 1x3/2 NO
3/2 NC
3/2 NO
5/2
Name of Series
3
4
Version
Double valve 2x3/2
For manifold assembly (only for solenoid valves 3/2 with G1/8 ports)
Type of manual override
Bistable, standard
338D-035
2x3/2-way
valve
, G1/8 or G1/4
348D-035
2x3/2-way
valve
, G1/8 or G1/4
398D-035
2x3/2-way
valve
, G1/8 or G1/4
344D-035
2x3/2-way
valve
, G1/8 or G1/4
334D-035
2x3/2-way
valve
, G1/8 or G1/4
394D-035
2x3/2-way
valve
, G1/8 or G1/4
358-035
5/2-way
valve
, G1/8 or G1/4, monostable
338-035
3/2-way
valve
, G1/8 or G1/4, monostable
334-035
3/2-way
valve
, G1/8 or G1/4, monostable
338L-035
3/2-way
valve
, G1/8 or G1/4, monostable
344-035
3/2-way
valve
, G1/8 or G1/4, monostable
354-035
5/2-way
valve
, G1/8 or G1/4, monostable
338-035TF
3/2-way
valve
, G1/8 or G1/4, monostable
358-035TF
5/2-way
valve
, G1/8 or G1/4, monostable
354-035TF
5/2-way
valve
, G1/8 or G1/4, monostable
334-035TF
3/2-way
valve
, G1/8 or G1/4, monostable
434-35
3/2-way
valve
, G1/4 port, monostable Mod. 434-35
452C-35
5/2-way
valve
, G1/2 port, monostable Mod. 452C-35
454-35
5/2-way
valve
, G1/4 port, monostable Mod. 454-35
438-35
3/2-way
valve
, G1/8 port, monostable Mod. 438-35
Added to Your Shopping Cart
1
(current)