We have found 26 products
1
(current)
2
26 Products found
Facets
Remove all facets
Body material
316 stainless steel (DN8 ÷ DN80)
316L stainless steel
Alimentary anti-limestone nickel-plated brass for high temperatures (on demand)
Alimentary nickel-plated brass (on demand)
Aluminium
Aluminium body - bottom interface
Aluminium body - lateral interface
BRASS
Brass
Brass body - M5 threaded ports
Nickel-plated brass - burnished brass - aluminium
PA6 - PBT technopolimers
PBT
PEEK
POM body - bottom interface
POM body - bottom interface - electric part revolved by 180°
Manual override
Not provided
Provided monostable
Voltage
12V DC - 1.3/0.25W
12V DC - 2W
24V DC - 1.3/0.25W
24V DC - 2W
Number of ways - function
2/2-way - NC
3/2-way - NC
Orifice diameter
5 mm
6.6 mm
9 mm
Pneumatic connection
G1/4
G1/8
G3/8
Name of Series
8
Electrical connection
DIN EN 175 301-803-C (8)
Industrial standard (9.4)
KN 90° type + protection + led
KN in line type + protection + led -
Options
Electropilot with external piloting
No option
Pneumatic piloting
Seal material
FKM
Size
Size 1
Size 2
Size 3
Type of body
Valve with aluminium body threaded connections
Mounting
Not provided
810C3404-F131Y-N002CC012Solenoid valve - size 1 - 2/2 and 3/2-way...
810C3404-F131Y-N002CC012Solenoid valve - size 1 - 2/2 and 3/2-ways NC
820C3405-G731N-NPP
Pneumatic
valve
- size 2 - 2/2 and 3/2-ways NC
810C3104-F131Y-N002FC014Solenoid valve - size 1 - 2/2 and 3/2-way...
810C3104-F131Y-N002FC014Solenoid valve - size 1 - 2/2 and 3/2-ways NC
810C3104-F131N-NPP
Pneumatic
valve
- size 1 - 2/2 and 3/2-ways NC
820C3105-G731N-NPP
Pneumatic
valve
- size 2 - 2/2 and 3/2-ways NC
820C3405-G731Y-NPE4AC023Solenoid valve - size 2 - 2/2 and 3/2-way...
820C3405-G731Y-NPE4AC023Solenoid valve - size 2 - 2/2 and 3/2-ways NC
820C3405-G731Y-N003AC023Solenoid valve - size 2 - 2/2 and 3/2-way...
820C3405-G731Y-N003AC023Solenoid valve - size 2 - 2/2 and 3/2-ways NC
810C3404-F131Y-N002FC014Solenoid valve - size 1 - 2/2 and 3/2-way...
810C3404-F131Y-N002FC014Solenoid valve - size 1 - 2/2 and 3/2-ways NC
810C3404-F131N-NPP
Pneumatic
valve
- size 1 - 2/2 and 3/2-ways NC
810C3104-F131Y-N002CC014Solenoid valve - size 1 - 2/2 and 3/2-way...
810C3104-F131Y-N002CC014Solenoid valve - size 1 - 2/2 and 3/2-ways NC
810C3404-F131Y-N002CC014Solenoid valve - size 1 - 2/2 and 3/2-way...
810C3404-F131Y-N002CC014Solenoid valve - size 1 - 2/2 and 3/2-ways NC
820C3405-G731Y-N004AC023Solenoid valve - size 2 - 2/2 and 3/2-way...
820C3405-G731Y-N004AC023Solenoid valve - size 2 - 2/2 and 3/2-ways NC
830С3106-K131Y-NPE4AC023Solenoid valve - size 3 - 2/2 and 3/2-way...
830С3106-K131Y-NPE4AC023Solenoid valve - size 3 - 2/2 and 3/2-ways NC
830C3406-K131Y-N003AC023Solenoid valve - size 3 - 2/2 and 3/2-way...
830C3406-K131Y-N003AC023Solenoid valve - size 3 - 2/2 and 3/2-ways NC
820C3105-G731Y-N003AC023Solenoid valve - size 2 - 2/2 and 3/2-way...
820C3105-G731Y-N003AC023Solenoid valve - size 2 - 2/2 and 3/2-ways NC
830C3106-K131Y-N003AC020Solenoid valve - size 3 - 2/2 and 3/2-way...
830C3106-K131Y-N003AC020Solenoid valve - size 3 - 2/2 and 3/2-ways NC
820C3105-G731Y-N003AC020Solenoid valve - size 2 - 2/2 and 3/2-way...
820C3105-G731Y-N003AC020Solenoid valve - size 2 - 2/2 and 3/2-ways NC
830C3106-K131Y-N003AC023Solenoid valve - size 3 - 2/2 and 3/2-way...
830C3106-K131Y-N003AC023Solenoid valve - size 3 - 2/2 and 3/2-ways NC
830C3106-K131N-NPP
Pneumatic
valve
- size 3 - 2/2 and 3/2-ways NC
830C3106-K131Y-NPE3AC023Solenoid valve - size 3 - 2/2 and 3/2-way...
830C3106-K131Y-NPE3AC023Solenoid valve - size 3 - 2/2 and 3/2-ways NC
Added to Your Shopping Cart
1
(current)