We have found 6 products
6 Products found
Facets
Remove all facets
Manual override
Bistable
Monostable
Not foreseen
Not provided
Not requested or not foreseen
Not required or not applicable
Provided monostable
Number of ways - function
2/2-way - NC
3/2-way - NC
Orifice diameter
5 mm
6.6 mm
9 mm
Pneumatic connection
G1/4
G1/8
G3/8
Name of Series
8
Body material
Aluminium
Options
Pneumatic piloting
Seal material
FKM
Size
Size 1
Size 2
Size 3
Type of body
Valve with aluminium body threaded connections
Mounting
Not provided
820C3405-G731N-NPP
Pneumatic
valve
- size 2 - 2/2 and 3/2-ways NC
810C3104-F131N-NPP
Pneumatic
valve
- size 1 - 2/2 and 3/2-ways NC
820C3105-G731N-NPP
Pneumatic
valve
- size 2 - 2/2 and 3/2-ways NC
810C3404-F131N-NPP
Pneumatic
valve
- size 1 - 2/2 and 3/2-ways NC
830C3106-K131N-NPP
Pneumatic
valve
- size 3 - 2/2 and 3/2-ways NC
830C3406-K131N-NPP
Pneumatic
valve
- size 3 - 2/2 and 3/2-ways NC