We have found 9 products
9 Products found
Facets
Remove all facets
Pneumatic connection
2/2-way K8B-type interface
3/2-way K8B-type interface
Cartridge seat in manifold
G1/4
G1/8
G3/8
M7 thread
PDV-type interface, 2-way
Manual override
Not provided
Provided monostable
Voltage
12V DC - 2W
24V DC - 2W
Number of ways - function
2/2-way - NC
3/2-way - NC
Orifice diameter
6.6 mm
Name of Series
8
Electrical connection
DIN EN 175 301-803-C (8)
Industrial standard (9.4)
Body material
Aluminium
Options
Electropilot with external piloting
No option
Pneumatic piloting
Seal material
FKM
Size
Size 2
Type of body
Valve with aluminium body threaded connections
Mounting
Not provided
820C3405-G731N-NPP
Pneumatic
valve
- size 2 - 2/2 and 3/2-ways NC
820C3105-G731N-NPP
Pneumatic
valve
- size 2 - 2/2 and 3/2-ways NC
820C3405-G731Y-NPE4AC023Solenoid valve - size 2 - 2/2 and 3/2-way...
820C3405-G731Y-NPE4AC023Solenoid valve - size 2 - 2/2 and 3/2-ways NC
820C3405-G731Y-N003AC023Solenoid valve - size 2 - 2/2 and 3/2-way...
820C3405-G731Y-N003AC023Solenoid valve - size 2 - 2/2 and 3/2-ways NC
820C3405-G731Y-N004AC023Solenoid valve - size 2 - 2/2 and 3/2-way...
820C3405-G731Y-N004AC023Solenoid valve - size 2 - 2/2 and 3/2-ways NC
820C3105-G731Y-N003AC023Solenoid valve - size 2 - 2/2 and 3/2-way...
820C3105-G731Y-N003AC023Solenoid valve - size 2 - 2/2 and 3/2-ways NC
820C3105-G731Y-N003AC020Solenoid valve - size 2 - 2/2 and 3/2-way...
820C3105-G731Y-N003AC020Solenoid valve - size 2 - 2/2 and 3/2-ways NC
820C3105-G731Y-NPE4AC023Solenoid valve - size 2 - 2/2 and 3/2-way...
820C3105-G731Y-NPE4AC023Solenoid valve - size 2 - 2/2 and 3/2-ways NC
820C3105-G731Y-N004AC023Solenoid valve - size 2 - 2/2 and 3/2-way...
820C3105-G731Y-N004AC023Solenoid valve - size 2 - 2/2 and 3/2-ways NC