We have found 21 products
1
(current)
2
21 Products found
Facets
Remove all facets
Sector
Assembly and Robotics
Automotive - Production
Electronics
Food Processing and Packaging
Garment and Leather Industry
Glass Industry
Life Science
Machine Tools & Manufacturing Systems
Paper and Printing
Plastic and Rubber
Textile
Woodworking
Media
Acetylen
Air
Argon
Carbon dioxide
Helium
Hydrogen
Methane
Nitrogen
Oxygen
Propane
Propylene
Pneumatic connection
1/4 NPTF
1/4NPTF
Barb fittings
Flange
G1/2
G1/4
G1/8
G3/8
G3/8:1/4NPTF
M5
On subbase
ø4
Size
1
2
15.6
16
20
22
37
Max. inlet pressure [Bar]
IP protection class
IP00
IP20
IP40
IP51
IP65
ISO Flow rate Standard (Qn)
Voltage
12 V DC
24 V DC
6 V DC
Nominal size [Ømm]
0.8
1
1.2
1.5
1.6
2
2.4
3
3.5
4.4
Core products
Core products
Controlled quantity
Flow
Position
Pressure
Actuation type
Electrical directly operated
Elettrical directly operated
Servo pneumatically operated
Control signal
0-10 V
4-20 mA
CanOpen
Digital I/O
IO-Link
PWM
Function at rest position
Normally closed
Normally open
Name of Series
AP
CP
K8P
MX-Pro
OF
PME
PRE
Max. regulated output pressure [Bar]
Oxygen service
Oxygen service
Certifications
ATEX
Csa
UL
Connection type (Electrical)
4mm)
DIN EN 175 301-803-B
DIN EN 175 301-803-C Micro (9
Free wires
M12
M8
Directly operated
proportional
valves
Series AP
Proportional
pressure regulator and
proportional
flow
valve
Series MX-PRO
Proportional
valves
- 16 mm, low flanged body
Series AP
Proportional
valves
- 16 mm, rear flanged body
Series AP
Proportional
valves
- 16 mm, body with threaded ports
Series AP
Proportional
valves
- 22 mm, body with threaded ports
Series AP
Proportional
valves
, size 16 mm - body in PVDF
Series AP
Proportional
valves
- size 22 mm, low flanged body
Series AP
Proportional
flow
valve
- Single version
Series MX-PRO
Manifold
proportional
flow
valve
- Manifold version
Series MX-PRO
Directly operated and pressure compensated proportional solenoid ...
Directly operated and pressure compensated proportional solenoid valves
Series CP
Proportional
pressure regulator
Series PME
Micro regulator electronic
proportional
Series K8P
Electronic
proportional
micro regulator
Mod. K8P
Open Frame
proportional
controller
Series OF
Proportional
controller - dimensions
Series Open Frame
Proportional
pressure regulator with CoilVision technology
Series PRE
Solenoid
valves
, size 16 mm
Series CP
Solenoid
valves
, size 20 mm
Series CP
Solenoid
valves
, size 16 mm pressure compensated
Series CP
Added to Your Shopping Cart
1
(current)