We have found 5 products
5 Products found
Facets
Remove all facets
Sector
Assembly and Robotics
Automotive - Production
Electronics
Food Processing and Packaging
Garment and Leather Industry
Glass Industry
Life Science
Machine Tools & Manufacturing Systems
Paper and Printing
Plastic and Rubber
Textile
Woodworking
Media
Acetylen
Air
Argon
Carbon dioxide
Helium
Hydrogen
Methane
Nitrogen
Oxygen
Propane
Propylene
Name of Series
CP
Pneumatic connection
Flange
Size
16
20
Max. inlet pressure [Bar]
IP protection class
IP00
IP40
Voltage
12 V DC
24 V DC
6 V DC
Nominal size [Ømm]
1
1.5
2
3
3.5
4.4
Core products
Core products
Controlled quantity
Flow
Actuation type
Elettrical directly operated
Servo pneumatically operated
Control signal
PWM
Function at rest position
Normally closed
Oxygen service
Oxygen service
Certifications
ATEX
Connection type (Electrical)
Free wires
Directly operated and pressure compensated proportional solenoid ...
Directly operated and pressure compensated proportional solenoid valves
Series CP
Solenoid
valves
, size 16 mm
Series CP
Solenoid
valves
, size 20 mm
Series CP
Solenoid
valves
, size 16 mm pressure compensated
Series CP
Solenoid
valves
, size 20 mm pressure compensated
Series CP