We have found 3 products
3 Products found
Facets
Remove all facets
Certifications
CE
REACH
RoHS
Material
PEEK
IP protection class
IP00
Pneumatic connection
Cartridge
Flanged
Seal Material
EPDM
FFKM
FKM
Max. inlet pressure [Bar]
Manual override
None
Voltage
12 V DC
24 V DC
3 V DC
5 V DC
6 V DC
Nominal size [Ømm]
0.7
Actuation type
Electrical direct acting
Suitable for both directions of flow
Unidirectional
Valve function
2/2 NC
Name of Series
K8DV
Kv value [m3/h]
Oxygen service
Oxygen service
Connection type (Electrical)
2x pins 0.5x0.5 - 4 mm pitch
JST connector
Media separated solenoid
valves
Series K8DV
Solenoid
valve
- cartridge version
Series K8DV
Solenoid
valve
- flanged version
Serie K8DV