We have found 12 products
12 Products found
Facets
Remove all facets
Certifications
CE
REACH
RoHS
Material
PEEK
Manual override
None
Pneumatic connection
Cartridge
Flanged
Seal Material
EPDM
FFKM
FKM
Max. inlet pressure [Bar]
IP protection class
IP00
IP40
IP51
Voltage
12 V DC
24 V DC
3 V DC
5 V DC
6 V DC
Nominal size [Ømm]
0.7
0.8
1
1.2
1.3
1.6
2
Actuation type
Electrical direct acting
Suitable for both directions of flow
Unidirectional
Valve function
2/2 NC
2/2 NO
3/2 UNI
Name of Series
K8DV
KDV
PDV
Kv value [m3/h]
Oxygen service
Oxygen service
Connection type (Electrical)
2x pins 0.5x0.5 - 4 mm pitch
300 mm flying leads
DIN EN 175 301-803 form C
Industrial standard form C (9.4 mm)
JST connector
Micro connector
Media separated solenoid
valves
Series K8DV
Media separated solenoid
valves
Series PDV
New
Media separated solenoid
valves
Series KDV
Solenoid
valve
- cartridge version
Series K8DV
Solenoid
valve
- flanged version
Serie K8DV
Solenoid
valve
- 90° connector
Series KDV
Solenoid
valve
- in-line connector
Series KDV
Solenoid
valve
- 90° 300 mm flying leads
Series KDV
Solenoid
valve
- in-line 300 mm flying leads
Series KDV
Solenoid
valve
- 2/2-way NC - 300 mm flying leads
Series PDV
Solenoid
valve
- 2/2-way NC - industrial standard (9.4 mm)
Series PDV
Solenoid
valve
- 2/2-way NC - DIN EN 175 301-803-C (8 mm)
Series PDV