We have found 12 products
12 Products found
Facets
Remove all facets
Certifications
CE
REACH
RoHS
Material
PEEK
Pneumatic connection
Cartridge
Flanged
Seal Material
EPDM
FFKM
FKM
Max. inlet pressure [Bar]
IP protection class
IP00
IP40
IP51
Manual override
None
Voltage
12 V DC
24 V DC
3 V DC
5 V DC
6 V DC
Nominal size [Ømm]
0.7
0.8
1
1.2
1.3
1.6
2
Actuation type
Electrical direct acting
Suitable for both directions of flow
Unidirectional
Valve function
2/2 NC
2/2 NO
3/2 UNI
Name of Series
K8DV
KDV
PDV
Kv value [m3/h]
Oxygen service
Oxygen service
Connection type (Electrical)
2x pins 0.5x0.5 - 4 mm pitch
300 mm flying leads
DIN EN 175 301-803 form C
Industrial standard form C (9.4 mm)
JST connector
Micro connector
Media separated solenoid
valves
Series K8DV
Media separated solenoid
valves
Series PDV
New
Media separated solenoid
valves
Series KDV
Solenoid
valve
- cartridge version
Series K8DV
Solenoid
valve
- flanged version
Serie K8DV
Solenoid
valve
- 90° connector
Series KDV
Solenoid
valve
- in-line connector
Series KDV
Solenoid
valve
- 90° 300 mm flying leads
Series KDV
Solenoid
valve
- in-line 300 mm flying leads
Series KDV
Solenoid
valve
- 2/2-way NC - 300 mm flying leads
Series PDV
Solenoid
valve
- 2/2-way NC - industrial standard (9.4 mm)
Series PDV
Solenoid
valve
- 2/2-way NC - DIN EN 175 301-803-C (8 mm)
Series PDV