We have found 5 products
5 Products found
Facets
Remove all facets
Certifications
CE
ISO 5599-1
REACH
RoHS
Size
2
Pneumatic connection
On subbase
Seal Material
NBR
Max. inlet pressure [Bar]
IP protection class
IP65
Manual override
Bistable
Monostable
None
ISO Flow rate Standard (Qn)
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
6 V DC
72 V DC
Material
Aluminium
Actuation type
Electro pneumatically operated 3 pos.
Electro pneumatically operated bistable
Electro pneumatically operated monostable
Pneumatically operated 3 pos.
Pneumatically operated bistable
Pneumatically operated monostable
Suitable for both directions of flow
Bidirectional
Unidirectional
Valve function
5/2
5/3 CC
5/3 CO
Name of Series
9
Connection type (Electrical)
Industrial standard form B (11 mm)
Valves
and solenoid
valves
Series 9
5/2-way solenoid
valves
, monostable - ISO 1, ISO 2, ISO 3
Series 9
5/2-way, 5/3-way solenoid
valves
, bistable - ISO 1, ISO 2, ISO 3
Series 9
5/2 -way
valves
, monostable, bistable - ISO 1, ISO 2, ISO 3
Series 9
5/3-way valve, monostable, with stable central position - ISO 1, ...
5/3-way valve, monostable, with stable central position - ISO 1, 2, 3
Series 9