We have found 9 products
9 Products found
Facets
Remove all facets
Certifications
CE
Csa
REACH
RoHS
UL
Dimension [mm]
10.5
Pneumatic connection
M7
Seal Material
NBR
Max. inlet pressure [Bar]
IP protection class
IP40
IP65
Manual override
Bistable
Monostable
Voltage
24 V DC
Material
Aluminium
Actuation type
Electro pneumatically operated bistable
Electro pneumatically operated monostable
Suitable for both directions of flow
Bidirectional
Unidirectional
Valve function
2 x 3/2 NC
2 x 3/2 NO
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
5/2
5/3 CC
5/3 CO
5/3 CP
Name of Series
D
Connection type (Electrical)
M8
Micro connector
2x3/2-way solenoid
valve
- size 10,5
Series D1-VA
3/2-way solenoid
valve
, monostable - size 10,5
Series D1-VA
5/2-way solenoid
valve
, bistable - size 10,5
Series D1-VA
5/2-way solenoid
valve
, monostable - size 10,5
Series D1-VA
5/3 - way solenoid
valve
- size 10,5
Series D1-VA
2x3/2-way solenoid
valve
, outlets on subbase - size 10,5
Series D1-VB
5/3-way solenoid
valve
, outlets on subbase - size 10,5
Series D1-VB
5/2-way solenoid
valve
, bistable, outlets on subbase - size 10,5
Series D1-VB
5/2-way solenoid valve, monostable, outlets on subbase - size 10,...
5/2-way solenoid valve, monostable, outlets on subbase - size 10,5
Series D1-VB