We have found 21 products
1
(current)
2
21 Products found
Facets
Remove all facets
Certifications
CE
REACH
RoHS
Material
Brass
Valve function
3/2 NC
Pneumatic connection
Barb fittings
Cartridge
Flanged
Flanged ISO 15218
G1
G1 1/2
G1 1/4
G1/2
G1/4
G1/8
G2
G3/4
G3/8
M5
M7
Push-in Ø4
R1/8
Seal Material
FKM
HNBR
NBR
Max. inlet pressure [Bar]
IP protection class
IP00
IP51
IP65
Manual override
Bistable
Monostable
None
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
160 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
3 V DC
48 V 50/60 Hz
48 V DC
48V DC
5 V DC
6 V DC
72 V DC
Nominal size [Ømm]
0.5
0.6
0.7
0.8
1.1
1.2
1.4
1.5
1.6
1.8
2
2.5
2.8
3
3.6
4
6
8
11.5
13
13.5
18
26
32
45
50
Actuation type
Electrical direct acting
Electro pneumatically operated
Suitable for both directions of flow
Bidirectional
Unidirectional
Name of Series
6
A
CFB
K8
K8B
K8X
PL
Kv value [m3/h]
Oxygen service
Oxygen service
Connection type (Electrical)
2x pins 0.5x0.5 - 4 mm pitch
DIN EN 175 301-803 form A
Industrial standard form B (11 mm)
Industrial standard form C (9.4 mm)
JST connector
Solenoid
valves
Series CFB
Indirect acting solenoid
valves
Series K8B
Direct acting solenoid
valves
Series K8 - K8X
Direct acting solenoid
valves
Series PL
Direct acting solenoid
valves
Series A
Direct acting solenoid
valves
Series 6
Solenoid
valve
- cartridge version
Series K8B
Solenoid
valve
- cartridge version
Series K8
Solenoid
valve
- PBT version body
Series K8X
Solenoid
valve
- 3/2-way - Mod. A33
Series A
Solenoid
valve
- 3/2-way - flanged body version
Series K8B
Solenoid
valve
- 3/2-way NC - Mod. A33
Series A
Solenoid
valve
- 3/2-way NC - Mod. 600
Series 6
Solenoid
valve
- 3/2-way - threaded ports body version
Series K8B
Solenoid
valve
- 3/2-way - Mod. A231 - fixed interface
Series A
Solenoid
valve
- 3/2-way - Mod. A231 - rotatable interface
Series A
Solenoid
valve
- 3/2-way NC - Mod. 638M - 63CM
Series 6
Solenoid
valve
- 3/2-way - Mod. AA3 - modular brass body
Series A
Solenoid
valve
- 3/2-way NC - Mod. A63 - rotatable interface
Series A
Solenoid
valve
- directly operated - 2/2 NC-NO and 3/2 NC
Series CFB
Added to Your Shopping Cart
1
(current)