We have found 39 products
1
(current)
2
39 Products found
Facets
Remove all facets
Certifications
CE
PED 2014/68/UE
REACH
RoHS
Material
Brass
Pneumatic connection
Barb fittings
Cartridge
Flanged
Flanged ISO 15218
G1
G1 1/2
G1 1/4
G1/2
G1/4
G1/8
G2
G2 1/2
G3/4
G3/8
M5
M7
Push-in Ø4
R1/8
Seal Material
EPDM
FKM
HNBR
NBR
Max. inlet pressure [Bar]
IP protection class
IP00
IP51
IP65
Manual override
Bistable
Monostable
None
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
160 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
3 V DC
48 V 50/60 Hz
48 V DC
48V DC
5 V DC
6 V DC
72 V DC
Nominal size [Ømm]
0.5
0.6
0.7
0.8
1.1
1.2
1.4
1.5
1.6
1.8
2
2.5
2.8
3
3.6
4
5
6
6.6
8
9
11.5
12
13
13.5
17
18
21
26
30
32
37
45
46
50
59
Actuation type
Electrical direct acting
Electro pneumatically operated
Pneumatically operated
Suitable for both directions of flow
Bidirectional
Unidirectional
Valve function
2/2 Double Acting
2/2 NC
2/2 NO
3/2 NC
3/2 NO
3/2 NO IN-LINE
3/2 UNI
Name of Series
6
8 Cartridge
A
ASP
CFB
K8
K8B
K8X
PD
PL
Kv value [m3/h]
Oxygen service
Oxygen service
Connection type (Electrical)
2x pins 0.5x0.5 - 4 mm pitch
DIN EN 175 301-803 form A
Industrial standard form B (11 mm)
Industrial standard form C (9.4 mm)
JST connector
Solenoid
valves
Series CFB
Phase out
Angle seat
valves
Series ASP
Indirect acting solenoid
valves
Series K8B
Direct acting solenoid
valves
Series K8 - K8X
Direct acting solenoid
valves
Series PL
Direct acting solenoid
valves
Series A
Direct acting solenoid
valves
Series PD
Direct acting solenoid
valves
Series 6
Pneumatic operated cartridge
valves
Series 8
Solenoid
valve
- cartridge version
Series K8B
Solenoid
valve
- cartridge version
Series K8
Solenoid
valve
- 2/2-way NO
Series PL
Solenoid
valve
- PBT version body
Series K8X
Solenoid
valve
- 2/2-way - Mod. A32
Series A
Solenoid
valve
- 3/2-way - Mod. A33
Series A
Solenoid
valve
indirectly operated - 2/2 NC
Series CFB
Solenoid
valve
indirectly operated - 2/2 NO
Series CFB
Solenoid
valve
- 2/2-way - flanged body version
Series K8B
Solenoid
valve
- 3/2-way - flanged body version
Series K8B
Solenoid
valve
- 3/2-way NC - Mod. A33
Series A
Added to Your Shopping Cart
1
(current)