We have found 6 products
6 Products found
Facets
Remove all facets
Certifications
CE
REACH
RoHS
Name of Series
CFB
Material
Brass
Pneumatic connection
G1
G1 1/2
G1 1/4
G1/2
G1/4
G1/8
G2
G3/4
G3/8
Seal Material
FKM
NBR
Max. inlet pressure [Bar]
IP protection class
IP65
Manual override
None
Voltage
110 V 50/60 Hz
12 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
Nominal size [Ømm]
1.4
2.5
2.8
4
6
8
11.5
13
13.5
18
26
32
45
50
Actuation type
Electrical direct acting
Electro pneumatically operated
Suitable for both directions of flow
Unidirectional
Valve function
2/2 NC
2/2 NO
3/2 NC
Kv value [m3/h]
Connection type (Electrical)
DIN EN 175 301-803 form A
Industrial standard form B (11 mm)
Solenoid
valves
Series CFB
Solenoid
valve
indirectly operated - 2/2 NC
Series CFB
Solenoid
valve
indirectly operated - 2/2 NO
Series CFB
Solenoid
valve
- with linked diaphragm - 2/2 NC
Series CFB
Solenoid valve - indirectly op. for heavy-duty applications - 2/2...
Solenoid valve - indirectly op. for heavy-duty applications - 2/2 NC
Series CFB
Solenoid
valve
- directly operated - 2/2 NC-NO and 3/2 NC
Series CFB