We have found 230 products
1
(current)
2
3
4
5
230 Products found
Facets
Remove all facets
Certifications
ATEX
CE
Csa
ISO 14743
ISO 5599-1
NAMUR
PED 2014/68/UE
REACH
RoHS
UL
UL-CSA
Pneumatic connection
Barb fittings
Cartridge
Flanged
Flanged ISO 15218
G1
G1 1/2
G1 1/4
G1/2
G1/4
G1/8
G2
G2 1/2
G3
G3/4
G3/8
G4
M5
M7
On subbase
Push-in Ø4
R1/8
Seal Material
EPDM
FFKM
FKM
HNBR
NBR
PTFE
PU
Size
1
2
3
Connection type (Product)
Tube - Tube
Max. inlet pressure [Bar]
IP protection class
IP00
IP40
IP51
IP65
Manual override
Bistable
Monostable
None
none
ISO Flow rate Standard (Qn)
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
160 V DC
205 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
3 V DC
48 V 50/60 Hz
48 V DC
48V DC
5 V DC
6 V DC
72 V DC
Material
Aluminium
Brass
Nickel plated brass
PA6
PBT
PEEK
POM
PPS
Stainless steel
Stainless steel 316
Stainless steel 316L
Nominal size [Ømm]
0.5
0.6
0.65
0.7
0.8
0.9
1
1.1
1.2
1.3
1.4
1.5
1.6
1.8
2
2.5
2.8
3
3.6
4
5
6
6.6
8
9
11.5
12
13
13.5
17
18
21
24
26
30
31
32
35
37
45
46
50
59
61
80
90
Core products
Core products
Shape
Straight
Number of connections
2
Actuation type
Electrical direct acting
Electro pneumatically operated
Electro pneumatically operated 3 pos.
Electro pneumatically operated bistable
Electro pneumatically operated monostable
Pneumatically operated
Pneumatically operated 3 pos.
Pneumatically operated bistable
Pneumatically operated monostable
Suitable for both directions of flow
Bidirectional
Unidirectional
Valve function
2 x 3/2 NC
2 x 3/2 NO
2/2 Double Acting
2/2 NC
2/2 NO
3/2
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
3/2 NO IN-LINE
3/2 UNI
5/2
5/3
5/3 CC
5/3 CO
5/3 CP
Name of Series
3
4
6
6000
8
8 Cartridge
9
A
ASP
ASX
CFB
CFB INOX
D
K
K8
K8B
K8DV
K8X
KDV
KL
KLE
KN
NA
P
PD
PDV
PL
PN
W
Kv value [m3/h]
Oxygen service
Oxygen service
Dimension [mm]
10.5
16
22
22. 25
25
32
33
33.6
45
96
Connection type (Electrical)
2x pins 0.5x0.5 - 4 mm pitch
300 mm flying leads
DIN EN 175 301-803 form A
DIN EN 175 301-803 form C
Industrial standard form B (11 mm)
Industrial standard form C (9.4 mm)
JST connector
M8
Micro connector
Direct acting solenoid
valves
Series KLE solenoid
valve
- 3/2-way - in-line connector
Direct acting solenoid
valves
Series KL solenoid
valve
- 3/2-way - in-line connector
Direct acting solenoid
valves
Series KL solenoid
valve
- 3/2-way - 90° connector
Direct acting solenoid
valves
Series KLE solenoid
valve
- 3/2-way - 90° connector
Direct acting solenoid
valves
Series KL solenoid
valve
- 3/2-way - M8 connector
Direct acting solenoid
valves
Series KLE solenoid
valve
- 3/2-way - M8 connector
Direct acting solenoid
valves
Series KL solenoid
valve
- 2/2-way NC - in-line connector
Direct acting solenoid
valves
Series KLE solenoid
valve
- 2/2-way NC - M8 connector
Direct acting solenoid
valves
Series KLE solenoid
valve
- 2/2-way NC - in-line connector
Direct acting solenoid
valves
Series KL solenoid
valve
- 2/2-way NC - 90° connector
Direct acting solenoid
valves
Series KLE solenoid
valve
- 2/2-way NC - 90° connector
Valves
and solenoid
valves
Series 9
Valves
and solenoid
valves
Series 3
Valves
and solenoid
valves
Series 4
Valves
and solenoid
valves
(NAMUR)
Series NA
Solenoid
valves
Series CFB
Unidirectional
valves
Mod. VNR60-OX1
Unidirectional
valves
Mod. 6580-VNR-OX1
Unidirectional
valves
Mod. VNR60-OX1
Phase out
Angle seat
valves
Series ASP
Added to Your Shopping Cart
1
(current)
2
3
4
5