We have found 6 products
6 Products found
Facets
Remove all facets
Valve function
3/2 NO IN-LINE
Pneumatic connection
Barb fittings
Flanged
Flanged ISO 15218
G1/8
M5
Push-in Ø4
R1/8
Seal Material
FKM
HNBR
NBR
Max. inlet pressure [Bar]
IP protection class
IP51
IP65
Manual override
Bistable
Monostable
None
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
6 V DC
72 V DC
Material
Aluminium
Brass
PA6
PBT
PPS
Nominal size [Ømm]
0.8
1.1
1.2
1.4
1.5
1.6
1.8
2
2.5
Actuation type
Electrical direct acting
Suitable for both directions of flow
Bidirectional
Unidirectional
Name of Series
A
PL
Kv value [m3/h]
Oxygen service
Oxygen service
Certifications
CE
REACH
RoHS
Connection type (Electrical)
Industrial standard form B (11 mm)
Industrial standard form C (9.4 mm)
Direct acting solenoid
valves
Series PL
Direct acting solenoid
valves
Series A
Solenoid
valve
- 3/2-way NO IN-LINE
Series PL
Solenoid
valve
- 3/2-way - Mod. A33
Series A
Solenoid
valve
- 3/2-way - Mod. AA3 - modular brass body
Series A
Solenoid
valve
- 3/2-way - Mod. AA3 - modular technopolymer body
Series A