Automatic valves
Automatic valves are crucial devices in fluid control systems, offering automation and precision in industrial operations.
These valves are essential for regulating the flow of water, air, oil, and other fluids in various processes, contributing to improved operational efficiency and safety.
They are particularly important in applications requiring remote control and process automation, such as water treatment, pneumatic systems, and oil applications.
Their ability to operate autonomously, responding to control signals without human intervention, makes them indispensable in modern contexts where precision and repeatability are fundamental.
Types of Automatic Valves
Automatic valves are fundamental in multiple industrial sectors due to their ability to control fluid flows like gas, steam, water, and oil with precision and reliability. These valves are distinguished by the variety of types available, each suited to specific operational and environmental needs:
- Ball Valves: Predominantly used for controlling high-pressure fluids, owing to their ability to create a tight seal and withstand severe operating conditions.
- Butterfly Valves: Preferred for low-pressure applications, these valves are appreciated for their ease of use and low pressure drop.
- Non-return Valves: Used to prevent backflow, ensuring directionality and safety in systems.
- Proportional Valves/Regulators: Specialised for applications requiring dynamic flow or pressure control through an analogue electrical control signal, ideal for rapid process condition variations.
Each type of automatic valve is designed to meet specific functional needs and operate with maximum efficiency, offering tailored solutions for different system configurations. This versatility makes automatic valves essential components for optimising industrial processes, significantly contributing to reduced operational costs and improved productivity.
Non-return or Unidirectional Valves
Non-return valves are components designed to prevent flow from returning to the component that delivered it. These valves are crucial for ensuring safety and operational efficiency, especially in systems requiring precise load movement control or specific operational sequences. They automatically close to prevent fluid backflow, ensuring components remain in position or operations can be suspended without causing damage or accidents. With their robustness and reliability, these valves find application in multiple industrial sectors, including machinery, industrial automation, and lifting systems.
Product Availability by Store Location
Hours