Mechanically operated minivalves
Series 2
3/2-way
Ports M5, cartridge ø 4
Ports M5, cartridge ø 4
Series 2 mechanically operated miniature valves, 3/2-way normally closed, are available with M5 threaded ports or with an integrated super-rapid fitting for ø 4mm tubes.
The devices are actuated by a plunger, roller/lever or a unidirectional lever.
The devices are actuated by a plunger, roller/lever or a unidirectional lever.
Series
Miniature valve ser. 2 - 234-945
Miniature valve ser. 2 - 234-955
Miniature valve ser. 2 - 234-965
Miniature valve ser. 2 - 234-985
Miniature valve ser. 2 - 235-945
Miniature valve ser. 2 - 235-955
Miniature valve ser. 2 - 235-985
Miniature valve ser. 2 - 244-945
Miniature valve ser. 2 - 244-955
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Poppet type |
Valve group | 3-way/2-position |
Materials | Aluminium body, brass plunger, NBR seals |
Mounting | By means of screws in the through-holes of the valve body |
Ports | M5, Ø4mm cartridge |
Room temperature | 0°C ÷ 60°C |
Fluid temperature | 0°C ÷ 50°C |
Operating pressure | 2 bar ÷ 10 bar |
Fluid | Filtered air, without lubrication. If lubricated air is used, it is recommended to use ISO VG32 oil. Once applied the lubrication should never be interrupted. |
CODING EXAMPLE
2 | 3 | 4 | - | 94 | 5 |
2 | SERIES |
3 |
FUNCTION 3 = 3/2-way NC 4 = 3/2-way NO |
4 |
PORTS 4 = cartridge ø 4mm 5 = M5 |
94 |
ACTUATION 94 = plunger 95 = lever/roller 96 = unidirectional lever 98 = plunger, panel mounting |
5 |
RESETTING 5= spring return |