text.skipToContent text.skipToNavigation
Series 2

Series 2

Series
Accessories
2 Products found
Coding example
2 3 4 - 97 5
2 SERIES
3 FUNCTION
3 = 3/2-way NC
4 = 3/2-way NO
8 = 5/3-way CO (function realized with 2x 3/2-way NC valves)
4 PORTS
4 = cartridge ø 4
5 = M5
97 MODE OF OPERATION
87 = 3 position selector
89 = push button
97 = palm switch
90 = joystick
99 = 2 position selector
92 = pedal
904 = key
5 RESETTING
5 = spring return
0 = stable
2 = latching-twist to release
54= joystick

Minivalves Mod. 23..-905, 24..-905



Mod. Operating pressure (bar) Flow (Nl/min) A B C (Supply/port) Symbols
234-905 2 ÷ 8 60 200-905 234-000 Ø4/2 VN09
235-905 2 ÷ 8 60 200-905 235-000 M5 VN09
244-905 2 ÷ 8 60 200-905 244-000 Ø4/2 VN33
245-905 2 ÷ 8 60 200-905 245-000 M5 VN33


We think you are in United States.
Update your location?