Solenoid valve - 2/2-way - flanged body version
Series K8B
Supplied with:
1x connector with flying leads
Mod. 120-J803 (300mm)
2x interface seals
2x M3x6 screws for mounting on metal
or
2x Ø3x6 screws for mounting on plastic
1x connector with flying leads
Mod. 120-J803 (300mm)
2x interface seals
2x M3x6 screws for mounting on metal
or
2x Ø3x6 screws for mounting on plastic
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
K8B | C5 | 4 | 00 | D4 | 3 | 2 | N | N | 00 | 1A | C003 |
K8B | SERIES |
C5 |
BODY DESIGN C0 = valve with aluminium body flanged connections C3 = valve with aluminium body threaded connections C5 = cartridge valve without body |
4 |
NUMBER OF WAYS - FUNCTIONS 1 = 2/2-way - NC 2 = 2/2-way - NO 4 = 3/2-way - NC 5 = 3/2-way - NO |
00 |
PNEUMATIC CONNECTIONS 00 = cartridge seat in manifold 03 = M7 thread 18 = 2/2-way K8B-type interface 19 = 3/2-way K8B-type interface |
D4 |
ORIFICE DIAMETER D4 = Ø 3.6mm |
3 |
SEALS MATERIALS 3 = FKM |
2 |
MATERIALS 1 = stainless steel - brass - aluminium (valve with body version) 2 = stainless steel - brass (cartridge version) |
N |
MANUAL OVERRIDE N = not foreseen |
N |
FIXING N = not foreseen P = screws for plastics M = screws for metal |
00 |
OPTION 00 = no option |
1A |
ELECTRICAL CONNECTION 2 = pins - pitch 4 mm 3 = JST connector with 300 mm flying leads |
C003 |
VOLTAGE - POWER CONSUMPTION C001 = 6 V DC (0.6 W) C002 = 12 V DC (0.6 W) C003 = 24 V DC (0.6 W) |
OPTIONS: = standard OX1 = for use with oxygen (non volatile residual less than 550 mg/m²) |
1-1/1 results