Mini ball valves in 316 stainless steel
Series X29
These mini ball valves are used to open or close air or fluid flows in industrial applications with aggressive fluids or gases and where space is extremely limited.
The miniaturised dimensions and light weight of Series X29 enable an easy installation at any point of the system, also thanks to the threaded connection.
The miniaturised dimensions and light weight of Series X29 enable an easy installation at any point of the system, also thanks to the threaded connection.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Function | 2/2-way |
Operation | 90° lever rotation |
Threads | G1/4, G3/8, G1/2, R1/4, R3/8, R1/2 |
Orifice diameter | From 7 mm to 9,2 mm |
Operating pressure | 0 ÷ 10 bar |
Operating temperature | -15 °C ÷ 80 °C |
Materials | Valve body, rod, ball: 316 stainless steel; ball seals: PTFE; rod sealing ring: FKM; Lever: Aluminum |
Medium | Compressed air, inert gases, water, oil and all fluids compatible with thew mini ball valves component materials |