text.skipToContent text.skipToNavigation
Series XVNR

Series XVNR

Series XVNR unidirectional valves are suitable to be used in low pressure applications, in environments with aggressive fluids or gases.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Valve group Automatic valves
Construction Poppet-type
Materials Body in 316L stainless steel
spring in 316L stainless steel
FKM seals
Mounting In any position
Threads G1/8, G1/4, G3/8, G1/2
1/8 NPT, 1/4 NPT, 3/8 NPT, 1/2 NPT
Operating temperature -20 ÷ +180 °C
Operating pressure 0,5 ÷ 40 bar
Cracking pressure 0,25 bar
Medium Filtered air, without lubrication compressed air and all fluids compatible with the unidirectional valves component materials
Full screen
Your configuration

Series XVNR unidirectional valves Series XVNR

VNR1



Mod. d L F SW
XVNR 1/8 G1/8 50 22 17
XVNR 1/4 G1/4 50 22 17
XVNR 3/8 G3/8 67 30 22
XVNR 1/2 G1/2 71 30 24
XVNR 1/8PT 1/8NPT 50 22 17
XVNR 1/4PT 1/4NPT 54 22 17
XVNR 3/8PT 3/8NPT 67 30 22
XVNR 1/2PT 1/2NPT 77 30 24


We think you are in United States.
Update your location?