text.skipToContent text.skipToNavigation
Series ND 6000 - Inch

Series ND 6000 - Inch

Tube Diameter OD: 5/32", 1/4", 3/8", 1/2", 5/8", 3/4"
Thread Type: 1/8", 1/4", 3/82", 1/2", 3/4" NPTF
The US Department prohibits the use of air brake tubing assemblies between the frame and axle or between a towed and towing vehicle.
Serie
Accessori
  • 1(current)
  • 2
  • 3
143 Products found
  • 1(current)
  • 2
  • 3
Materiale Electrolytic Nickel-plated brass OT58 UNI 5705, Tube-support/insert in glass-reinforced Nylon
Pinza Brass OT58, nickel plated
O-Ring Low temperature Buna-N (NBR)
Filettature 10/32 UNF, 1/8", 1/4", 3/8", 1/2", 3/4” NPTF
Temperatura -58°F - 200°F
Pressione d’esercizio 0 - 275 psi (3/4” tube size operating pressure = 0 - 175 psi)
Fluido Compressed air [for other types of fluid please contact your local Camozzi branch]
Diametro del tubo 5/32", 1/4", 3/8", 1/2", 5/8”, 3/4” OD
We think you are in United States.
Update your location?