text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Straight fittings Mod. 9512



Mod. A D F G H L SW Weight (g) Package (pcs)
9512 6-M10x1 6x1 M10x1 13,8 15 7 27,5 14 17,5 10
9512 6-M12x1,5R 6x1 M12x1,5 13,8 15 10 27,5 14 17,5 10
9512 6-M14x1,5R 6x1 M14x1,5 13,8 15 10 26,5 14 19,5 10
9512 6-M16x1,5R 6x1 M16x1,5 13,8 17 10 19,5 14 17,5 10
9512 6-M22x1,5R 6x1 M22x1,5 14,5 23 10 21 17 41,5 10
9512 8-M10x1 8x1 M10x1 16,5 18,5 7 30 17 26,5 10
9512 8-M12x1,5R 8x1 M12x1,5 16,5 18,5 10 32 17 28,5 10
9512 8-M14x1,5R 8x1 M14x1,5 16,5 18,5 10 29 17 26 10
9512 8-M16x1,5R 8x1 M16x1,5 16,5 18,5 10 28,5 17 29,5 10
9512 8-M22x1,5R 8x1 M22x1,5 16,5 23 10 21 19 39,5 10
9512 10/7-M12x1,5R 10x1,5 M12x1,5 17,8 19,5 10 33,5 18 26,5 10
9512 10/7-M16x1,5R 10x1,5 M16x1,5 17,8 19,5 10 29,5 18 29 10
9512 10/7-M22x1,5R 10x1,5 M22x1,5 18,5 23 10 22,5 19 37 10
9512 10/7,5-M12x1,5R 10x1,25 M12x1,5 17,8 19,5 10 33,5 18 26,5 10
9512 10/7,5-M16x1,5R 10x1,25 M16x1,5 17,8 19,5 10 29,5 18 29 10
9512 10/7,5-M22x1,5R 10x1,25 M22x1,5 18,5 23 10 22,5 19 37 10
9512 10-M12x1,5R 10x1 M12x1,5 17,8 19,5 10 33,5 18 26,5 10
9512 10-M16x1,5R 10x1 M16x1,5 17,8 19,5 10 29,5 18 29 10
9512 10-M22x1,5R 10x1 M22x1,5 18,5 23 10 22,5 19 37 10
9512 12-M12x1,5R 12x1,5 M12x1,5 19,8 21,5 10 35,5 20 34 10
9512 12-M14x1,5R 12x1,5 M14x1,5 19,8 21,5 10 35 20 35,5 10
9512 12-M16x1,5R 12x1,5 M16x1,5 19,8 21,5 10 34 20 37 10
9512 12-M22x1,5R 12x1,5 M22x1,5 20,5 24 10 23 22 37 10
9512 15-M16x1,5R 15x1,5 M16x1,5 23,8 26,5 10 39 24 53,5 10
9512 15-M22x1,5R 15x1,5 M22x1,5 23,8 26,5 10 32 24 50,5 10
9512 16/12-M16x1,5R 16x2 M16x1,5 25 30 10 42,5 27 75 10
9512 16/12-M22x1,5R 16x2 M22x1,5 25 30 10 35 27 68,5 10
9512 18-M22x1,5R 18x2 M22x1,5 26,8 30 10 40 27 68 10


We think you are in United States.
Update your location?