text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Supplied without nut;
Combine with D1593
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Bulkhead connectors with 24° cone Mod. 9590



Mod. A B D F G H h L SW Weight (g) Package (pcs)
9590 6-M14x1,5 6x1 8 M14x1,5 14,5 20 21 2,5 36 17 36 10
9590 8-M14x1,5 8x1 8 M14x1,5 16,5 20 21 2,5 43,5 17 46 10
9590 8-M16x1,5 8x1 10 M16x1,5 16,5 22 21 2,5 37 19 44 10
9590 12-M18x1,5-S06 12x1,5 12 M18x1,5 20,5 25,5 21 2,5 40 22 56 10


We think you are in United States.
Update your location?