text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Swivel run Tee fittings Mod. 9440



Mod. A B E F G L M Weight (g) Package (pcs)
9440 6-C1 6x1 C1 19,5 14,5 22 45,5 26 47 10
9440 8-C1 8X1 C1 19,5 16,5 22 47,5 28 47 10
9440 10/7-C1 10x1,5 C1 19,5 18,5 22 49,5 30 67 10
9440 10-C1 10x1 C1 19,5 18,5 22 49,5 30 67 10
9440 12-C1 12X1,5 C1 19,5 20,5 22 50,5 31 67 10
9440 15-C1 15X1,5 C1 21,5 24 22 55,5 34 100 10


We think you are in United States.
Update your location?