text.skipToContent text.skipToNavigation

D-E-41-160

Full screen
Your configuration

Rear and front flange Mod. D-E

+ = add the stroke



Mod. Ø MF TF UF R E FB Screws for END LOCK* end-cap Material
D-E-41-160 160 20 230 260 115 180 18 - Aluminium


Front flange Mod. D-E

Material:
aluminium for Ø 32 ÷ Ø 100

Supplied with:
1x flange
4x screws

+ = add the stroke



Mod. Size W MF ZB + TF R UF E ØFB
D-E-41-32 32 20 10 155 64 32 80 45 7
D-E-41-40 40 23 10 175 72 36 90 52 9
D-E-41-50 50 26,5 12 211 90 43 110 65 9
D-E-41-63 63 30 12 242,5 100 50 120 75 9
D-E-6E-80 80 30 16 260 126 63 150 95 12
D-E-6E-100 100 35 16 283 150 75 170 115 14


Front flange Mod. D-E

Material:
aluminium for Ø 32 ÷ Ø 125

Supplied with:
1x flange
4x screws

+ = add the stroke



Mod. Ø W MF ZB + TF R UF E ØFB ZF + Torque force
D-E-41-32 32 16 10 120 64 32 80 45 7 130 5 Nm
D-E-41-40 40 20 10 135 72 36 90 52 9 145 5 Nm
D-E-41-50 50 25 12 143 90 45 110 65 9 155 10 Nm
D-E-41-63 63 25 12 158 100 50 120 75 9 170 10 Nm
D-E-41-80 80 30 16 174 126 63 150 95 12 190 15 Nm
D-E-41-100 100 35 16 189 150 75 170 115 14 205 15 Nm
D-E-41-125 125 45 20 225 180 90 220 140 16 245 20 Nm


Front flange Mod. D-E

Material:
aluminium for Ø 32 ÷ Ø 125

Supplied with:
1x flange
4x screws

+ = add the stroke



Mod. Ø W MF ZB + TF R UF E ØFB ZF + Torque force
D-E-41-32 32 16 10 120 64 32 80 45 7 130 5 Nm
D-E-41-40 40 20 10 135 72 36 90 52 9 145 5 Nm
D-E-41-50 50 25 12 143 90 45 110 65 9 155 10 Nm
D-E-41-63 63 25 12 158 100 50 120 75 9 170 10 Nm
D-E-41-80 80 30 16 174 126 63 148 95 12 190 15 Nm
D-E-41-100 100 35 16 189 150 75 176 115 14 205 15 Nm
D-E-41-125 125 45 20 225 180 90 220 140 16 245 20 Nm


Front and rear flange Mod. D-E

Material:
zinc-plated steel for Ø 250; 
aluminium for Ø 160 ÷ Ø 200;
stainless steel 304 for Ø 320

Supplied with:
1x flange
4x screws

+ = add the stroke



Mod. Ø W MF ZB + TF R UF E ØFB ZF + Material
D-E-41-160 160 60 20 260 230 115 260 180 18 280 aluminium
D-E-41-200 200 70 25 275 270 135 300 220 22 300 aluminium
D-E-41-250 250 80 25 305 330 165 400 285 26 330 zinc-plated steel
D-E-41-320 320 90 30 340 400 200 470 350 33 370 stainless steel 304


Front and rear flange Mod. D-E

Material:
aluminium for Ø 160 ÷ Ø 200;

Supplied with:
1x flange
4x screws

+ = add the stroke



Mod. Ø W MF ZB + TF R UF E ØFB ZF +
D-E-41-160 160 60 20 260 230 115 260 180 18 280
D-E-41-200 200 70 25 275 270 135 300 220 22 300


Front flange Mod. D-E

Material:
zinc-plated steel for Ø 16 - Ø 25; 
aluminium for Ø 32 ÷ Ø 125;

Supplied with:
1x flange
4x screws

+ = add the stroke



Mod. Ø ØFB E MF R TF UF ZF +
D-E-31-12-16 16 5,5 29 10 - 43 55 49,7
D-E-32-20 20 6,6 36 10 - 55 70 52,5
D-E-32-25 25 6,6 40 10 - 60 76 54,5
D-E-41-32 32 7 45 10 32 64 80 61
D-E-41-40 40 9 52 10 36 72 90 62
D-E-41-50 50 9 65 12 45 90 110 65
D-E-41-63 63 9 75 12 50 100 120 69
D-E-41-80 80 12 95 16 63 126 150 79,5
D-E-41-100 100 14 115 16 75 150 170 92,5
D-E-41-125 125 16 140 20 90 180 220 112


Front flange Mod. D-E

Material:
zinc-plated steel for Ø 16 - Ø 25; 
aluminium for Ø 32 ÷ Ø 125;

Supplied with:
1x flange
4x screws

+ = add the stroke



Mod. Ø ØFB E MF R TF UF ZF +
D-E-31-12-16 16 5,5 29 10 - 43 55 49,7
D-E-32-20 20 6,6 36 10 - 55 70 52,5
D-E-32-25 25 6,6 40 10 - 60 76 54,5
D-E-41-32 32 7 45 10 32 64 80 61
D-E-41-40 40 9 52 10 36 72 90 62
D-E-41-50 50 9 65 12 45 90 110 65
D-E-41-63 63 9 75 12 50 100 120 69
D-E-41-80 80 12 95 16 63 126 150 79,5
D-E-41-100 100 14 115 16 75 150 170 92,5
D-E-41-125 125 16 140 20 90 180 220 112


Front flange Mod. D-E

Material:
aluminium for Ø 50 ÷ Ø 125

Supplied with:
1x flange
4x screws

+ = add the stroke



Mod. Ø W MF ZB + TF R UF E ØFB ZF + Torque force
D-E-41-50 50 25 12 143 90 45 110 65 9 155 13 Nm
D-E-41-63 63 25 12 158 100 50 120 75 9 170 13 Nm
D-E-41-80 80 30 16 174 126 63 148 95 12 190 19 Nm
D-E-41-100 100 35 16 189 150 75 176 115 14 205 22 Nm
D-E-41-125 125 45 20 225 180 90 220 140 16 245 26 Nm


Front flange Mod. D-E

Front and rear
Material:
zinc-plated steel

Supplied with:
1x flange
4x screws

+ = add the stroke



Mod. Ø C ZB + TF R UF G1 ØFB
D-E-31-12-16 12 - 16 10 48 43 - 55 29 5,5
D-E-32-20 20 10 48 55 - 70 36 6,6
D-E-32-25 25 10 49,5 60 - 76 40 6,6
D-E-31-32 32 10 54,5 65 32 80 50 7
D-E-31-40 40 10 55,5 82 36 102 60 9
D-E-31-50 50 12 57,5 90 45 110 68 9
D-E-31-63 63 15 65 110 50 130 87 9
D-E-31-80 80 15 71 135 63 160 107 12
D-E-31-100 100 15 81,5 163 75 190 128 14


Front flange Mod. D-E

Front and rear
Material:
zinc-plated steel

Supplied with:
1x flange
4x screws

+ = add the stroke



Mod. Ø C ZB + TF R UF G1 ØFB
D-E-31-12-16 12 - 16 10 48 43 - 55 29 5,5
D-E-32-20 20 10 48 55 - 70 36 6,6
D-E-32-25 25 10 49,5 60 - 76 40 6,6
D-E-31-32 32 10 54,5 65 32 80 50 7
D-E-31-40 40 10 55,5 82 36 102 60 9
D-E-31-50 50 12 57,5 90 45 110 68 9
D-E-31-63 63 15 65 110 50 130 87 9
D-E-31-80 80 15 71 135 63 160 107 12
D-E-31-100 100 15 81,5 163 75 190 128 14


Front flange Mod. D-E

Material:
aluminium for Ø 32 

Supplied with:
1x flange
4x screws

+ = add the stroke



Mod. Ø W MF TF R UF E ØFB
D-E-3E-32 32 16,5 10 64 32 80 45 7


Front flange Mod. D-E

Supplied with:
1x flange
4x screws*

*on end cap with END LOCK function, use screws Mod. KR (according to ISO 4026), supplied separately, see accessories “screws and locking screws Mod. KR”

 + = add the stroke 



Mod. Ø W MF ZB+ TF R UF E FB ZF+ Screws for END LOCK* end-cap Torque force
D-E-41-32 32 16 10 120 64 32 80 45 7 130 M6 x 25 (KR-EL-01) 5 Nm
D-E-41-40 40 20 10 135 72 36 90 52 9 145 M6 x 30 (KR-EL-02) 5 Nm
D-E-41-50 50 25 12 143 90 45 110 65 9 155 M8 x 25 (KR-EL-04) 10 Nm
D-E-41-63 63 25 12 158 100 50 120 75 9 170 M8 x 25 (KR-EL-04) 10 Nm
D-E-41-80 80 30 16 174 126 63 148 95 12 190 M10 x 30 (KR-EL-07) 15 Nm
D-E-41-100 100 35 16 189 150 75 176 115 14 205 M10 x 35 (KR-EL-08) 15 Nm
D-E-41-125 125 45 20 225 180 90 220 140 16 245 - 20 Nm


We think you are in United States.
Update your location?